IESNA:LM-63-2002
[TEST]P1386559
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-827-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3556.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
478.4 596.8 688.1 762.1 813.9 854.1 857.4 841.0 836.1 865.6 946.2 1080.2 1247.1 1389.3 1480.6 1571.8 
1640.0 1671.3 1672.1 1626.9 1528.2 1227.4 979.1 794.9 587.8 432.4 279.5 188.3 179.2 142.2 108.5 92.1 72.3 51.8 
18.1 3.3 0.8 0.0 
478.4 593.5 684.0 757.1 813.9 851.7 858.2 845.1 841.0 867.3 944.6 1086.8 1246.3 1386.0 1481.4 1566.9 
1635.1 1672.1 1668.0 1626.9 1536.5 1261.9 987.3 814.7 599.3 433.2 282.8 194.0 180.0 143.9 111.0 92.9 74.8 53.4 
20.6 4.1 0.8 0.0 
478.4 591.1 680.7 753.8 813.0 855.0 870.6 862.4 858.2 879.6 943.7 1067.9 1212.6 1349.9 1446.9 1523.3 
1590.7 1631.8 1640.0 1615.4 1541.4 1386.0 1091.7 878.0 660.1 471.9 321.4 217.0 198.1 155.4 118.4 98.6 83.0 
60.0 41.1 11.5 1.6 0.0 
478.4 582.9 669.2 743.2 806.5 859.1 887.0 889.5 892.0 907.6 950.3 1031.7 1154.2 1282.4 1388.5 1454.3 
1511.8 1560.3 1583.3 1581.7 1548.0 1465.8 1297.2 1074.5 822.9 574.6 410.2 261.4 240.9 178.4 127.4 101.9 84.7 
56.7 39.5 16.4 1.6 0.0 
478.4 577.9 664.2 733.3 800.7 859.9 907.6 928.9 938.8 952.8 984.0 1035.0 1109.8 1212.6 1310.4 1389.3 
1452.6 1499.5 1537.3 1557.0 1547.2 1516.7 1448.5 1299.7 1088.4 859.1 580.4 388.8 346.1 235.1 152.9 100.3 76.5 
60.0 39.5 14.8 1.6 0.0 
478.4 564.8 641.2 715.2 783.4 850.0 910.9 952.8 978.3 998.0 1023.5 1065.4 1120.5 1189.5 1272.6 1358.1 
1427.1 1487.1 1527.4 1557.8 1579.2 1576.7 1556.2 1510.2 1402.5 1225.7 1004.6 716.9 634.6 388.8 238.4 144.7 
100.3 69.1 31.2 11.5 2.5 0.0 
478.4 554.1 620.7 688.9 753.0 822.1 887.8 947.9 993.1 1030.9 1063.8 1096.7 1137.8 1196.1 1256.1 1339.2 
1419.7 1501.9 1567.7 1622.8 1667.2 1715.7 1732.9 1744.5 1751.0 1700.1 1582.5 1234.8 1187.1 958.5 560.7 314.9 
165.2 78.1 35.3 14.8 4.1 0.0 
478.4 536.0 588.6 650.3 707.8 771.1 834.4 900.2 958.5 1014.4 1067.1 1113.9 1158.3 1200.2 1246.3 1297.2 1356.4 
1424.7 1501.9 1580.0 1661.4 1745.3 1839.8 1890.8 1937.6 1975.5 1827.5 1691.8 1674.6 1529.9 1246.3 975.0 
556.5 199.8 87.1 27.1 5.8 0.0 
478.4 513.0 555.7 602.6 651.1 702.9 753.0 807.3 861.5 919.1 979.1 1037.5 1095.8 1163.2 1230.7 1293.1 1363.0 
1437.0 1517.6 1608.0 1705.0 1827.5 1984.5 2084.0 2199.9 2276.3 2201.5 2270.6 2273.9 2213.0 2052.7 1746.1 
1025.1 426.7 111.0 22.2 6.6 0.0 
478.4 511.3 550.0 591.9 638.8 690.5 736.6 790.0 837.7 892.8 952.8 1008.7 1069.5 1133.6 1201.9 1267.6 1340.8 
1416.4 1498.6 1594.0 1700.9 1834.9 1996.0 2102.9 2227.0 2307.6 2247.6 2331.4 2337.2 2268.9 2132.5 1819.3 
1001.3 372.4 97.0 18.9 6.6 0.0 
478.4 493.2 513.8 544.2 576.3 610.0 649.4 685.6 725.1 770.3 813.0 855.8 903.5 952.0 1009.5 1060.5 1117.2 1178.9 
1250.4 1333.4 1426.3 1560.3 1682.8 1783.9 1915.4 1957.4 1931.9 1993.5 1986.1 1878.4 1700.9 1396.7 672.5 157.8 
39.5 11.5 6.6 0.0 
478.4 483.4 494.1 510.5 532.7 559.0 584.5 613.3 644.5 676.6 709.5 743.2 776.0 813.9 851.7 888.7 926.5 970.1 
1021.8 1081.9 1159.1 1261.9 1340.0 1423.8 1514.3 1529.9 1501.1 1501.9 1475.6 1352.3 1181.3 924.0 419.3 117.6 
36.2 12.3 6.6 0.0 
478.4 471.1 467.8 473.5 483.4 495.7 511.3 529.4 547.5 566.4 585.3 601.8 617.4 633.0 647.0 656.8 665.1 673.3 679.0 
692.2 715.2 734.1 734.9 730.0 721.0 677.4 631.4 556.5 538.5 436.5 322.3 235.1 120.0 61.7 25.5 11.5 6.6 0.0 
478.4 447.2 424.2 408.6 402.0 398.7 402.0 405.3 411.0 416.0 417.6 415.1 408.6 400.4 387.2 369.9 347.7 323.9 302.5 
283.6 263.9 247.4 231.8 217.9 203.1 185.0 164.4 148.0 142.2 121.7 97.8 74.0 50.1 33.7 20.6 9.9 4.9 0.0 
478.4 425.8 385.6 360.1 351.0 355.1 363.4 369.9 375.7 376.5 373.2 365.0 353.5 338.7 324.7 307.5 290.2 273.8 258.1 
240.9 218.7 200.6 186.6 178.4 172.6 171.0 162.8 152.9 151.3 139.8 117.6 92.9 61.7 35.3 22.2 10.7 4.1 0.0 
478.4 408.6 356.0 334.6 337.1 346.9 356.8 363.4 365.0 361.7 351.8 338.7 324.7 310.7 295.9 283.6 269.6 252.4 234.3 
217.0 204.7 196.5 190.7 185.0 180.0 174.3 165.2 148.8 145.5 135.6 120.8 89.6 71.5 43.6 20.6 9.0 3.3 0.0 
478.4 392.1 336.2 323.9 333.8 345.3 356.0 360.1 357.6 348.6 336.2 321.4 307.5 295.1 282.8 268.0 257.3 246.6 231.8 
221.1 213.7 205.5 189.1 177.6 169.3 161.1 151.3 139.8 136.5 125.0 97.0 88.8 78.9 64.1 37.0 14.8 2.5 0.0 
478.4 379.0 323.9 320.6 332.1 346.1 353.5 356.8 351.8 338.7 323.1 306.6 292.7 280.3 268.8 261.4 254.0 245.8 238.4 
222.0 206.3 195.7 185.0 174.3 161.9 149.6 138.1 126.6 123.3 108.5 95.4 81.4 68.2 53.4 39.5 17.3 1.6 0.0 
478.4 369.9 316.5 319.8 334.6 345.3 355.1 355.1 345.3 330.5 313.2 295.9 282.8 271.3 261.4 254.0 244.2 230.2 217.9 
206.3 194.8 183.3 171.8 160.3 150.4 140.6 129.9 119.2 115.1 104.4 93.7 80.6 65.8 48.5 30.4 11.5 1.6 0.0 
478.4 363.4 315.7 319.8 335.4 347.7 354.3 351.8 340.3 323.1 303.3 287.7 275.4 264.7 259.0 247.4 228.5 207.2 198.9 
191.5 179.2 170.2 161.9 150.4 142.2 132.4 123.3 111.0 107.7 99.5 88.0 75.6 62.5 51.0 27.1 12.3 0.8 0.0 
478.4 360.1 314.9 321.4 336.2 349.4 353.5 351.0 337.9 318.1 298.4 282.0 270.5 262.2 257.3 239.2 214.6 197.3 190.7 
181.7 173.5 161.9 152.1 143.0 136.5 129.1 120.0 108.5 106.9 98.6 88.0 74.8 62.5 49.3 28.8 12.3 0.8 0.0 
478.4 360.1 314.9 321.4 337.1 348.6 353.5 350.2 337.9 315.7 296.8 282.0 269.6 263.1 256.5 238.4 214.6 196.5 191.5 
181.7 172.6 161.1 152.1 141.4 136.5 129.1 119.2 108.5 106.9 99.5 87.1 73.2 61.7 42.7 30.4 10.7 0.8 0.0 
